IESNA:LM-63-2002
[TEST]P1389470
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-740-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11659.4
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
75.7 97.8 205.0 551.9 1069.1 1466.5 1725.1 1990.0 2324.3 2712.2 3115.9 3658.3 4229.2 4762.2 5285.7 5758.7 6083.6 6197.1 
6168.7 5938.5 5648.4 5235.2 4844.2 4932.5 5339.3 5815.5 6080.4 6112.0 6052.0 5976.3 5468.6 4705.4 3081.2 299.6 
82.0 41.0 28.4 0.0 
75.7 97.8 217.6 545.6 1037.6 1469.6 1737.7 1977.4 2308.5 2683.8 3122.2 3626.8 4194.5 4777.9 5298.3 5765.0 6071.0 6184.5 
6149.8 5948.0 5638.9 5232.1 4875.7 4929.3 5342.4 5787.1 6077.3 6124.6 6058.3 5970.0 5509.6 4727.5 3216.8 
353.2 82.0 41.0 31.5 0.0 
75.7 97.8 198.7 529.8 984.0 1438.1 1693.6 1949.0 2270.7 2664.9 3093.8 3604.7 4118.8 4645.5 5087.0 5493.8 5825.0 6004.7 
6036.3 5903.8 5676.7 5440.2 5228.9 5153.2 5389.8 5828.1 6159.3 6301.2 6288.6 6235.0 5897.5 5197.4 4043.1 
823.1 88.3 50.5 37.8 0.0 
75.7 94.6 176.6 463.6 905.1 1312.0 1668.3 1933.2 2217.1 2627.1 3049.7 3535.3 4058.9 4541.4 4957.7 5279.4 5563.2 5831.3 
6033.1 6083.6 6014.2 5913.3 5853.4 5859.7 5970.0 6279.1 6626.0 6878.3 6941.4 6935.1 6682.8 6124.6 4973.5 
1844.9 97.8 63.1 50.5 0.0 
75.7 91.5 154.5 350.1 734.8 1157.4 1539.0 1860.7 2147.7 2494.6 2933.0 3402.9 3891.7 4380.6 4853.6 5203.7 5474.9 5686.2 
5881.7 6014.2 6137.2 6165.6 6190.8 6241.3 6351.6 6556.6 6846.8 7092.8 7171.6 7200.0 6991.9 6197.1 4995.5 
3235.7 145.1 82.0 63.1 0.0 
75.7 91.5 138.8 296.5 630.7 1037.6 1447.6 1794.5 2078.3 2415.8 2803.7 3295.7 3800.3 4298.6 4774.8 5159.5 5411.8 5597.9 
5739.8 5862.8 5973.2 6074.1 6165.6 6272.8 6424.2 6616.6 6894.1 7143.2 7225.2 7218.9 6849.9 6026.8 5140.6 
3620.5 432.1 91.5 72.5 0.0 
75.7 88.3 132.5 249.1 529.8 898.8 1302.5 1684.1 1999.5 2324.3 2687.0 3163.2 3626.8 4093.6 4582.4 4973.5 5285.7 5446.5 
5550.6 5667.3 5790.3 5910.1 6052.0 6212.9 6361.1 6575.6 6843.6 7095.9 7159.0 7070.7 6562.9 5847.0 5146.9 
3689.9 854.7 107.2 82.0 0.0 
75.7 88.3 110.4 176.6 315.4 599.2 936.7 1280.4 1684.1 2043.6 2384.2 2721.7 3119.1 3554.3 3999.0 4456.2 4853.6 5121.7 5310.9 
5459.1 5604.2 5730.4 5866.0 5989.0 6108.8 6235.0 6452.6 6651.3 6622.9 6509.3 6058.3 5563.2 4743.2 3639.4 
2166.6 151.4 110.4 0.0 
75.7 85.2 94.6 119.8 176.6 280.7 479.4 741.1 1037.6 1378.2 1734.6 2106.7 2475.7 2828.9 3191.6 3566.9 3980.0 4339.6 4702.2 
5001.8 5257.3 5474.9 5683.1 5862.8 6017.3 6153.0 6206.6 6159.3 6042.6 5910.1 5512.7 5011.3 4109.3 3074.9 1983.7 
586.6 135.6 0.0 
75.7 82.0 85.2 94.6 107.2 132.5 173.5 236.5 331.1 485.7 687.5 920.9 1182.7 1441.3 1759.8 2072.0 2428.4 2819.4 3232.6 3680.4 4134.6 
4547.7 4904.1 5191.1 5456.0 5654.7 5771.4 5771.4 5626.3 5471.7 4670.7 3204.2 1639.9 779.0 400.5 138.8 132.5 0.0 
75.7 78.8 78.8 78.8 82.0 82.0 85.2 91.5 100.9 113.5 129.3 151.4 173.5 201.8 239.7 290.1 350.1 425.8 529.8 671.7 867.3 1132.2 1523.3 
1999.5 2630.2 3276.7 3740.3 3816.0 3491.2 3106.4 2232.9 1539.0 1015.5 548.8 189.2 34.7 9.5 0.0 
75.7 75.7 75.7 75.7 72.5 72.5 72.5 69.4 72.5 72.5 75.7 78.8 82.0 85.2 85.2 88.3 91.5 97.8 104.1 116.7 138.8 164.0 217.6 312.2 485.7 
794.7 1226.8 1520.1 1356.1 1138.5 589.8 287.0 126.1 44.2 22.1 12.6 6.3 0.0 
75.7 75.7 72.5 69.4 66.2 63.1 59.9 59.9 56.8 56.8 56.8 56.8 53.6 53.6 50.5 47.3 44.2 37.8 37.8 34.7 34.7 34.7 34.7 31.5 28.4 31.5 
34.7 37.8 37.8 31.5 18.9 15.8 9.5 9.5 6.3 6.3 6.3 0.0 
75.7 72.5 66.2 59.9 56.8 50.5 47.3 44.2 41.0 37.8 34.7 31.5 25.2 22.1 18.9 12.6 9.5 9.5 6.3 6.3 6.3 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 0.0 3.2 3.2 
3.2 3.2 6.3 6.3 0.0 
75.7 66.2 59.9 53.6 50.5 44.2 41.0 34.7 28.4 25.2 18.9 15.8 12.6 9.5 6.3 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 
3.2 6.3 0.0 
75.7 66.2 56.8 50.5 44.2 37.8 31.5 25.2 15.8 12.6 9.5 6.3 6.3 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
6.3 0.0 
75.7 63.1 53.6 44.2 37.8 31.5 22.1 15.8 9.5 6.3 6.3 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
3.2 0.0 
75.7 59.9 50.5 44.2 34.7 25.2 18.9 12.6 6.3 6.3 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 3.2 
0.0 
75.7 59.9 50.5 41.0 34.7 22.1 15.8 9.5 6.3 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
0.0 
75.7 63.1 50.5 41.0 34.7 22.1 15.8 9.5 6.3 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
75.7 63.1 50.5 41.0 34.7 22.1 15.8 12.6 9.5 6.3 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
75.7 63.1 50.5 41.0 34.7 25.2 18.9 12.6 9.5 6.3 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
